ID 70355
Time constant for balancing filter (P-AXIS-00361) is too small. | ||||
Description | The cut-off frequency of the PT2 element defined by P-AXIS-00361 is greater than half the sampling rate (1/interpolator cycle time). | |||
Response | Class | 1 | If this error message occurs at controller start-up, P-AXIS-00361 is set to zero and feedforward balancing is disabled. If this error message occurs when an axis parameter list is updated the new, the incorrect value is discarded. | |
Solution | Class | 1 | Enter correct value for P-AXIS-00361; P-AXIS-00361 must be greater than the minimum value specified in parameter 5 of the error message. | |
Parameter | %1: | Logical axis number [-] | ||
Log. axis number (see P-AXIS-00016). | ||||
%2: | Error value [-] | |||
Cut-off frequency of the balancing filter in Hertz. | ||||
%3: | Limit value [-] | |||
Maximal allowable cut-off frequency of the balancing filter. | ||||
%4: | Error value [µs] | |||
Parameterised value of P-AXIS-00361. | ||||
%5: | Lower limit value [µs] | |||
Minimum permissible value of P-AXIS-00361. | ||||
Error type | - | |||
| ||||