ID 70351
Acceleration or jerk feedforward with additive command value active, but no configured additive torque command value. | ||||
Description | In parameter P-AXIS-00223, acceleration feedforward control was activated via an additive torque command value (bit 0x200 is set), but no additive torque command value was parameterized in the cyclic process data. | |||
Response | Class | 5 | Error message output, acceleration feedforward control is disabled (bits 0x200 and 0x002 in P-AXIS-00223 are set to zero). | |
Solution | Class | 6 | Either clear bit 0x200 in P-AXIS-00223 or configure an additive torque command value in the cyclic process data. | |
Parameter | %1: | Logical axis number [-] | ||
Log. Axis number (see P-AXIS-00016). | ||||
%2: | Current value [-] | |||
Incorrect value of P-AXIS-00223. | ||||
%3: | Corrected value [-] | |||
Corrected value of P-AXIS-00223. | ||||
Error type | - | |||
| ||||