ID 70350
Velocity feedforward with additive command value active, but no additive velocity command value configured. | ||||
Description | In parameter P-AXIS-00223, velocity feedforward control was activated via an additive command value velocity (bit 0x100 is set), but no additive command value velocity was parameterised in the cyclic process data. | |||
Response | Class | 5 | Error message output, velocity feedforward control is disabled (bits 0x100 and 0x001 in P-AXIS-00223 are set to zero). | |
Solution | Class | 6 | Either delete bit 0x100 in P-AXIS-00223 or configure an additive command value velocity in the cyclic process data. | |
Parameter | %1: | Logical axis number [-] | ||
Log. Axis number (see P-AXIS-00016). | ||||
%2: | Current value [-] | |||
Incorrect value of P-AXIS-00223. | ||||
%3: | Corrected value [-] | |||
Corrected value of P-AXIS-00223. | ||||
Error type | - | |||
| ||||