ID 70349
Delay time for velocity feedforward is greater than cycle time. | ||||
Description | The parameterised delay time for velocity feedforward (see also P-AXIS-00389) is greater than or equal to the interpolator cycle time. | |||
Response | Class | 1 | Error message output; the delay time for velocity feedforward is disabled (P-AXIS-00389 = 0). | |
Solution | Class | 1 | For P-AXIS-00389, parameterise a deceleration value smaller than the interpolator cycle time. | |
Parameter | %1: | Logical axis number [-] | ||
Log. axis number (see P-AXIS-00016). | ||||
%2: | Current value [µs] | |||
Incorrect value of P-AXIS-00389. | ||||
%3: | Corrected value [µs] | |||
Corrected value of P-AXIS-00389. | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||