ID 70345
Only spindles can be operated in open position loop mode. | ||||
Description | One axis is to be operated without position controller (controlled operation). This is only possible for spindles. See also P-AXIS-00320. | |||
Response | Class | 5 | Error message output, reset is locked. | |
Solution | Class | 7 | Parameterise a different operation mode for the axis (see P-AXIS-00320) and restart the controller. | |
Parameter | %1: | Logical axis number [-] | ||
Log. axis number of the axis (see also P-AXIS-00016). | ||||
%2: | Drive type [-] | |||
Drive type of the axis (see also P-AXIS-00020). | ||||
%3: | Current value [-] | |||
Operation mode configured for the axis (see also P-AXIS-00320). | ||||
%4: | Current value [-] | |||
Internal operation mode. | ||||
%5: | Current value [-] | |||
Configured axis type (see P-AXIS-00018) | ||||
Error type | - | |||
| ||||