ID 70344
For this operation mode the position controller gain has to be configured in the command value telegram. | ||||
Description | An axis is to be position-controlled in DSC mode. For this operation mode the position controller gain must be configured in the cyclic command value telegram. | |||
Response | Class | 5 | Error message output, reset is locked. | |
Solution | Class | 7 | Add position controller gain to cyclic command value telegram or change operation mode of the axis. | |
Parameter | %1: | Logical axis number [-] | ||
Log. axis number of the axis (see also P-AXIS-00016). | ||||
%2: | Drive type [-] | |||
Drive type of the axis (see also P-AXIS-00020). | ||||
%3: | Current value [-] | |||
Operation mode configured for the axis (see also P-AXIS-00320). | ||||
Error type | - | |||
| ||||