ID 70338
No actual position configured for input axis of axis-specific transformation. | ||||
Description | For an axis-specific actual value transformation, an axis was configured as an auxiliary input which has no position encoder configured. | |||
Response | Class | 5 | Error message output, the output variable of the transformation is set to 0 and tracking is set for this axis. | |
Solution | Class | 7 | Change configuration, only actual position values are possible as auxiliary input variables for an axis-specific transformation. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of axis with no position encoder configured. | ||||
%2: | Drive type [-] | |||
Drive type of axis without configured position encoder. | ||||
Error type | - | |||
| ||||