ID 70337
Different settings of the time delay for deactivating the drive in case of PLC watchdog error in master and slave axis. | ||||
Description | In parameter P-AXIS-00367, a time delay can be specified after which the drive releases are removed by the CNC at the latest in the event of a PLC watchdog error. The same value must be set for all axes belonging to a gantry system. See [HLI// Section: Watchdog mechanism] (CNC build < 2800) [HLI// Section: Watchdog mechanism] (CNC build > 2800) | |||
Response | Class | 1 | Warning and correct time delay for the slave axis | |
Solution | Class | 1 | Correct parameter P-AXIS-00367 | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of gantry slave axis affected | ||||
%2: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of gantry master axis affected | ||||
%3: | Error value [µs] | |||
Time delay P-AXIS-00367 of the slave axis | ||||
%4: | Error value [µs] | |||
Time delay P-AXIS-00367 of master axis | ||||
%5: | Corrected value [µs] | |||
Corrected time delay P-AXIS-00367 slave axis | ||||
Error type | - | |||
| ||||