ID 70336
Distance control is not enabled. | ||||
Description | Distance control is not selected for this axis. Distance control must be activated in the axis parameter P-AXIS-00328 in order to send commands (ON, SET_POS) from the NC program or the PLC to the distance control function: lr_param.distance_control_on 1
See [FCT-M3// Section: Distance control] | |||
Response | Class | 7 | Immediate stop of the concerned axis | |
Solution | Class | 6 | Correct the axis parameter P-AXIS-00328 | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Block number [-] | |||
Block number in the NC program | ||||
Error type | 11, Error message from position controller. | |||
| ||||