ID 70335
Before activating distance control the command height must be specified. | ||||
Description | Before distance control is activated, specify the command height of the workpiece surface SET_POS.
Example: Z [DIST_CTRL ON Before activating distance control the command height must be specified.] See [FCT-M3// Section: Specifying the workpiece surface] | |||
Response | Class | 7 | Immediate axis stop. Distance control is not enabled. | |
Solution | Class | 6 | Specify the set height of the workpiece surface SET_POS | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Block number [-] | |||
Block number in the NC program where the error occurred. | ||||
Error type | 11, Error message from position controller. | |||
| ||||