ID 70334
During deselection of distance control, it was activated again. | ||||
Description | Distance control was deactivated and then re-activated immediately afterwards. After deactivation, wait until the existing compensation offset has finished before re-activating distance control. Alternatively, use the FREEZE command to freeze the current offset so that distance control can stop. [FCT-M3// Section: Programming] | |||
Response | Class | 7 | Immediate axis stop. Distance control is not turned on. | |
Solution | Class | 6 | Enable distance control only after the correction offset is zero or use the FREEZE command instead. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Block number [-] | |||
Block number in the NC program in which the error occurred. | ||||
Error type | 11, Error message from position controller. | |||
|