ID 70333
Axis was released with active distance control. | ||||
Description | The axis was released (#PUT AX) but distance control is still active (see [FCT-M3]). Before axis release, distance control must be switched off. | |||
Response | Class | 7 | Immediate axis stop. Distance control is turned off. | |
Solution | Class | 6 | Deactivate distance control before axis release | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Block number [-] | |||
Block number in the CNC program where the error occurred | ||||
%3: | Error value [-] | |||
Current correction offset of distance control | ||||
%4: | Current value [-] | |||
Current state of distance control | ||||
Error type | 11, Error message from position controller. | |||
| ||||