ID 70332
Distance control is still active at end of program. | ||||
Description | The end of the NC program (M02/M30) was reached while distance control is still active (see [FCT-M3]). Distance control must be disabled before program end. | |||
Response | Class | 7 | Immediate axis stop. Distance control is turned off. | |
Solution | Class | 6 | Deactivate distance control at program end. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Block number [-] | |||
Block number in the NC program | ||||
Error type | 11, Error message from position controller. | |||
| ||||