ID 70331
Tactile deviation too big. | ||||
Description | The correction value offset calculated by the distance control (see FCT-M3) exceeds the permissible limit. Due to safety reasons, the maximum deviation caused by the distance control between the programmed position in the NC program and the real actual position of the axis can be limited with the parameter P-AXIS-00414.
Possible error causes:
| |||
Response | Class | 7 | Immediate axis stop to prevent damaging the sensor | |
Solution | Class | 6 | Check workpiece, command position SET_POS of workpiece surface or permissible correction value P-AXIS-00414 | |
Parameter | %1: | Current value [0.1 µm or 0.0001°] | ||
Current calculated correction offset | ||||
%2: | Limit value [0.1 µm or 0.0001°] | |||
Maximum permissible deviation P-AXIS-00414 | ||||
%3: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of axis affected | ||||
%4: | Current value [0.1 µm or 0.0001°] | |||
Current calculated correction offset after interpolator or limiter | ||||
%5: | Block number [-] | |||
Block number in the CNC program where the error occurred | ||||
Error type | - | |||
| ||||