ID 70330
Sensor is completely extended. | ||||
Description | The current distance control offset (see [FCT-M3]) was frozen. However, the maximum excursion of the probe sensor was reached during axis motion (maximum excursion = P-AXIS-00420 + ½* P-AXIS-00421). A possible cause could be a hole in the workpiece. | |||
Response | Class | 7 | Immediate stop of the axis affected to avoid damage to the sensor. Distance control is turned off. | |
Solution | Class | 6 | Check the sensor and the workpiece | |
Parameter | %1: | Current value [0.1 µm or 0.0001°] | ||
Current position value of sensor | ||||
%2: | Limit value [0.1 µm or 0.0001°] | |||
Lower limit value for the sensor position | ||||
%3: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of axis affected | ||||
%4: | Drive type [-] | |||
Drive type P-AXIS-00020 of the axis affected | ||||
%5: | Block number [-] | |||
Block number in the CNC program where the error occurred | ||||
Error type | - | |||
| ||||