ID 70326
Timeout during drive operation mode switch. | ||||
Description | The operation mode of a drive could not be switched within the specified time. | |||
Response | Class | 5 | Abrupt stop for the defective axis, feedhold for the other axes. | |
Solution | Class | 6 | Use drive documentation to solve reason why mode switch was not executed. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of the axis. | ||||
%2: | Current value [-] | |||
Operation mode requested by CNC | ||||
%3: | Error value [-] | |||
Current drive operation mode. | ||||
%4: | Limit value [-] | |||
Time limit | ||||
Error type | 11, Error message from position controller. | |||
| ||||