ID 70325
Axis movement from axis compensation while feedhold. | ||||
Description | With cross and plane compensation, the position of the slave axis is corrected in dependency of the position(s) of the master axis (axes). The axis compensation moves the slave axis although feedhold is set for the axis, e.g. because a master axis is moved in another CNC channel. See [FCT-C5// Section: Overview] | |||
Response | Class | 1 | Warning | |
Solution | Class | 1 | Possible solutions:
| |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of concerned slave axis | ||||
%2: | Drive type [-] | |||
Drive type of affected slave axis, see P-AXIS-00020 | ||||
%3: | Block number [-] | |||
Logical axis number of moved master axis P-COMP-00005, P-COMP-00014, P-COMP-00015 | ||||
%4: | Logical axis number [-] | |||
Block number of the NC program in the channel of the Master axis, in which the error occurred. | ||||
Error type | 11, Error message from position controller. | |||
| ||||