ID 70324
Encoder overflow offset bigger than encoder range. | ||||
Description | The shift of the encoder overflow (P-AXIS-00354) is greater than the distance moved within one encoder revolution (P-AXIS-00355). | |||
Response | Class | 5 | Axis stop | |
Solution | Class | 1 |
| |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis see P-AXIS-00016 | ||||
%2: | Error value [0.1 µm or 0.0001°] | |||
Parameterised value of P-AXIS-00354. | ||||
%3: | Limit value [0.1 µm or 0.0001°] | |||
Limit value for P-AXIS-00354. | ||||
%4: | Corrected value [0.1 µm or 0.0001°] | |||
Corrected value of P-AXIS-00354 | ||||
Error type | 6, Error message by data transfer to control device. | |||
| ||||