ID 70306
Error that cannot be corrected by reset. Reboot of controller required. | ||||
Description | An error has occurred that cannot cleared by a reset. A controller reboot is required. | |||
Response | Class | 5 | Axis stop | |
Solution | Class | 7 | This error message is displayed during a reset. The actual error cause is displayed by another error message which occurred before this error message. Remedy the error using the information in this error message and then reset the controller. Possible causes of a non resettable error may include an incorrect configuration. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis, see P-AXIS-00016 | ||||
%2: | Drive type [-] | |||
Drive type, see P-AXIS-00020. | ||||
%3: | Current value [-] | |||
| ||||
%4: | Current value [-] | |||
| ||||
Error type | - | |||
| ||||