ID 70299
The operation mode of the drive could not be changed. | ||||
Description | The drive-controlled homing for CANopen requires switching the mode of operation in the drive to mode “homing”. Changing the mode of operation in the drive failed. | |||
Response | Class | 5 | Abort homing | |
Solution | Class | 6 | Consult drive manufacturer documentation | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis, see P-AXIS-00016 | ||||
%2: | Drive type [-] | |||
Drive type of axis affected, see P-AXIS-00020 | ||||
%3: | Block number [-] | |||
Block number where the error occurred | ||||
Error type | [-] | |||
| ||||