ID 70296
The wr_ident[0] set up has no valid format. | ||||
Description | The parameter identifier configured in the parameter list is not a valid SERCOS or CANopen parameter identifier. | |||
Response | Class | 7 | Program abort. | |
Solution | Class | 6 | Change parameter identifier in the parameter list. Valid parameter identifiers are of the form. [S|s|P|p]-[0..7]-[1 .. 04095]. Example: S-0-47 or P-7-3650. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis, see P-AXIS-00016 | ||||
%2: | Current value [-] | |||
Name of the drive function. | ||||
%3: | Error value [-] | |||
Parameterised parameter identifier. | ||||
Error type | - | |||
| ||||