ID 70294
Correction movement was aborted. | ||||
Description | A correction movement of an axis was aborted due to one of the following reasons: During the compensation motion the PLC reset the
or During the compensation motion the PLC reset the
signal. [HLI// Section: Axis control commands].
The fieldbus did not deliver valid values. | |||
Response | Class | 1 |
| |
Solution | Class | 1 | Change PLC program or fieldbus configuration. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis see P-AXIS-00016 | ||||
%2: | Block number [-] | |||
NC block number. | ||||
Error type | 11, Error message from position controller. | |||
| ||||