ID 70293
Error when starting probing command in the drive. | ||||
Description | An error occurred in a SERCOS drive when a measurement run was started. | |||
Response | Class | 7 |
| |
Solution | Class | 6 | Detect the error cause in the drive by using the drive manufacturers diagnostic tools. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis see P-AXIS-00016 | ||||
%2: | Current value [-] | |||
Return value 1 of the drive command. | ||||
%3: | Current value [-] | |||
Return value 1 of the drive command. | ||||
%4: | Current value [-] | |||
Command state. | ||||
%5: | Block number [-] | |||
NC block number. | ||||
Error type | 11, Error message from position controller.. | |||
| ||||