ID 70291
| The function is not supported by this drive type. | ||||
| Description | The drive function programmed in #DRIVE is not supported by the drive type used. See [PROG// Section: Drive-independent switching of drive functions | |||
| Response | Class | 7 | Program abort. | |
| Solution | Class | 6 | Change NC program. | |
| Parameter | %1: | Logical axis number [-] | ||
| Logical axis number of affected axis, see P-AXIS-00016 | ||||
| %2: | Error value [-] | |||
| Drive type, see P-AXIS-00020. | ||||
| %3: | Error value [-] | |||
| Unsupported drive function that was programmed in the #DRIVE command. | ||||
| Error type | 11, Error message from position controller. | |||
| 
 | ||||