ID 70290
Error while writing a SERCOS parameter. | ||||
Description | An error occurred while writing a SERCOS parameter via #DRIVE command. See [PROG// Section: Drive-independent switching of drive functions | |||
Response | Class | 5 | Program abort. | |
Solution | Class | 6 | Check number and value of SERCOS parameter written. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis, see P-AXIS-00016 | ||||
%2: | Current value [-] | |||
Number of the written SERCOS parameter. | ||||
%3: | Current value [-] | |||
Value of the written SERCOS parameter. | ||||
%4: | Current value [-] | |||
Name of the drive function. | ||||
Error type | 11, Error message from position controller. | |||
| ||||