ID 70288
Configured data type is not supported. | ||||
Description | The data type of drive function configured in the parameter list is not supported. | |||
Response | Class | 1 | Program abort. | |
Solution | Class | 1 | Change configuration, use data that is supported for this drive type. | |
Parameter | %1: | Current value [-] | ||
Logical axis number of affected axis, see P-AXIS-00016 | ||||
%2: | Current value [-] | |||
Name of drive function | ||||
%3: | Error value [-] | |||
Data type not supported. | ||||
Error type | 11, Error message from position controller. | |||
| ||||