ID 70287
Different data types in parameter list and configured telegram. | ||||
Description | The data type configured for a drive function does not fit to the data type that was configured in the cyclic telegram for the transmission of the drive function. | |||
Response | Class | 7 | Program execution stop. | |
Solution | Class | 6 | Change configuration, the data type configured for the drive function must fit to the data type of the telegram element which is used for transmission of the drive function in the cyclic telegram. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis see P-AXIS-00016 | ||||
%2: | Current value [-] | |||
Name of configured drive function with the wrong data type. | ||||
%3: | Current value [-] | |||
Data type configured in the drive function. | ||||
%4: | Current value [-] | |||
Data type configured in the cyclic telegram. | ||||
Error type | - | |||
| ||||