ID 70286
Communication type not supported by drive type. | ||||
Description | The configured communication type for the drive function is not supported for this drive type. | |||
Response | Class | 7 | Program abort. | |
Solution | Class | 6 | Change configuration, use a communication type that is supported for this drive type. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis, see P-AXIS-00016 | ||||
%2: | Error value [-] | |||
Configured, not supported communication type: 0 - Cyclic communication 1 - Acyclic communication. | ||||
%3: | Current value [-] | |||
Function ID of the drive function where the incorrect communication type was configured. | ||||
%4: | Drive type [-] | |||
Drive type, see P-AXIS-00020. | ||||
Error type | - | |||
| ||||