ID 70284
Calculated absolute position out of permissible range. | ||||
Description | A new absolute position is calculated when the reference position is set via the HLI interface (see [HLI//Section: Control commands of an axis]) or when the absolute position is ready with Profidrive drives. The computed result however is greater than permissible.
Possible causes:
| |||
Response | Class | 7 | Closed-loop controlled stop of axis, setting of homing position is aborted | |
Solution | Class | 6 |
| |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Current value [-] | |||
Calculated absolute position in increments. | ||||
%3: | Lower limit value [-] | |||
Minimum permissible position value | ||||
%4: | Upper limit value [-] | |||
Maximum permissible position value | ||||
Error type | - | |||
| ||||