ID 70283
Drive error during zero pulse search. | ||||
Description | An error occurred in the drive during the zero pulse search. Consult the drive manufacturer documentation for further error diagnosis. | |||
Response | Class | 7 | Closed-loop controlled axis stop | |
Solution | Class | 6 | Consult drive manufacturer documentation | |
Parameter | %1: | Current value [-] | ||
Logical axis number of affected axis, see P-AXIS-00016 | ||||
%2: | Drive type [-] | |||
Drive type of concerned axis, see P-AXIS-00020 | ||||
%3: | Block number [-] | |||
Block number of the NC program where the error occurred. | ||||
Error type | 11, Error message from position controller. | |||
| ||||