ID 70280
Value of user ident out of range. | ||||
Description | In a #DRIVE WR [... TELEGR_ELEM=XXX VAL= ...] command (see [PROG]), an attempt was made to assign a value to a telegram element XXX via VAL, which lies outside the permissible value range for this telegram element. See [PROG// Section: Drive-independent switching of drive functions | |||
Response | Class | 7 | Program abort. | |
Solution | Class | 6 | Adjust value of VAL in the NC program. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis, see P-AXIS-00016 | ||||
%2: | Error value [-] | |||
Incorrect value programmed in VAL element | ||||
%3: | Lower limit value [-] | |||
Minimum admissible value. | ||||
%4: | Upper limit value [-] | |||
Maximum permissible value | ||||
Error type | 11, Error message from position controller. | |||
| ||||