ID 70278
The #DRIVE NC command is not supported by this drive type. | ||||
Description | The #DRIVE command was used for an axis whose drive type does not support this command. See [PROG// Section: Drive-independent switching of drive functions | |||
Response | Class | 7 | Abort NC program. | |
Solution | Class | 6 | Change NC program. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis, see P-AXIS-00016 | ||||
%2: | Logical axis number [-] | |||
Drive type of the axis, see P-AXIS-00020. | ||||
Error type | 11, Error message from position controller. | |||
| ||||