ID 70276
Invalid value for PARAM_SET in NC command #DRIVE. | ||||
Description | An invalid parameter set number was entered in PARAM_SET in a #DRIVE command for parameter set switching See [PROG// Section: Drive-independent switching of drive functions | |||
Response | Class | 7 | Program abort. | |
Solution | Class | 6 | Enter correct parameter set number in NC program. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis see P-AXIS-00016 | ||||
%2: | Error value [-] | |||
Erroneous parameter set number from NC program. | ||||
%3: | Lower limit value [-] | |||
Minimal admissible parameter set number. | ||||
%4: | Upper limit value [-] | |||
Maximal admissible parameter set number. | ||||
Error type | 11, Error message from position controller. | |||
| ||||