ID 70274
Invalid memory identifier (memory_ident) for memory area. | ||||
Description | The specified name for the shared memory with the process data of the EtherCAT master is invalid. | |||
Response | Class | 5 | Configuration of the process data is aborted | |
Solution | Class | 7 | Correct the memory identifier and restart the numerical controller | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of axis affected | ||||
%2: | Error value [-] | |||
Incorrect identifier | ||||
Error type | - | |||
| ||||