ID 70273
Different names for EtherCAT master process. | ||||
Description | Different names for the EtherCAT Master were specified for two or more axes under the real-time operation system INtime (see P-AXIS-00372). However, only one EtherCAT master process is supported by the controller. | |||
Response | Class | 5 | Abort start-up | |
Solution | Class | 7 | Use identical process names P-AXIS-00372 for all axes | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis, see P-AXIS-00016 | ||||
%2: | Error value [-] | |||
Specified process name, see P-AXIS-00372 | ||||
%3: | Expected value [-] | |||
Expected process name, see P-AXIS-00372 | ||||
Error type | - | |||
| ||||