ID 70272
Invalid name for EtherCAT master process. | ||||
Description | The specified process name of the EtherCAT for the real-time operation system INtime is invalid (see P-AXIS-00372). The process name is dependent on the network interface used. Valid names are:
ECMeth0: EtherCAT Master uses network device "eth0" ECMeth1: EtherCAT Master uses network device "eth1" | |||
Response | Class | 5 | Correct process name P-AXIS-00372 | |
Solution | Class | 7 | Abort the controller start-up. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis, see P-AXIS-00016 | ||||
%2: | Error value [-] | |||
Invalid process name | ||||
Error type | - | |||
| ||||