ID 70268
No actual position configured in the cyclic telegram for this operation mode. | ||||
Description | For the axis, no actual position values are transferred from the drive to the controller. However, for the configured operation mode (e.g. for position control, see P-AXIS-00320), actual position values are required in the controller. | |||
Response | Class | 5 | Abort the controller start-up. | |
Solution | Class | 7 | Correct the configuration of the cyclic telegram so that actual positions are transferred from the drive. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis, see P-AXIS-00016 | ||||
%2: | Drive type [-] | |||
Drive type of axis affected, see P-AXIS-00020 | ||||
%3: | Current value [-] | |||
Configured operation mode, see P-AXIS-00320 | ||||
Error type | - | |||
| ||||