ID 70266
Drive shall be moved although encoder is parked. | ||||
Description | An axis shall be moved although the encoder of the axis is parked via a HLI-command. See also MCControlBoolUnit_Mode0 for CNC build < 2800 lr_mc_control.mode_0 for CNC Version > 2800 | |||
Response | Class | 5 | Immediate stop of the axis. | |
Solution | Class | 6 | Reset 'Park encoder' command before axis interpolation [HLI// MCControlBoolUnit_Mode1]. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of the axis see P-AXIS-00016 | ||||
%2: | Block number [-] | |||
Value of encoder state word (GX_ZSW) | ||||
%3: | Block number [-] | |||
Block number in the NC program. | ||||
Error type | 11, Error message from position controller. | |||
| ||||