ID 70265
Parked drive to be moved. | ||||
Description | An axis is to be interpolated although the command ‘Park axis’ was activated for this axis via the High Level Interface. See also MCControlBoolUnit_Mode0 for CNC build < 2800 lr_mc_control.mode_0 for CNC Version > 2800 | |||
Response | Class | 5 | Immediate stop of the axis. | |
Solution | Class | 6 | Reset the 'Park axis' command before interpolating the axis. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis see P-AXIS-00016 | ||||
%2: | Current value [-] | |||
Current value of state word 2 (ZSW2) of the drive. | ||||
%3: | Block number [-] | |||
Block number in the NC program. | ||||
Error type | 11, Error message from position controller. | |||
| ||||