ID 70263
Homing method (homing_type) of master-/slave axis is different. | ||||
Description | The entry P-AXIS-00299 is assigned differently for the master and slave axes of a gantry configuration. | |||
Response | Class | 1 | Error message output, correct P-AXIS-00299 of the slave axis to the value of the master axis.. | |
Solution | Class | 1 | P-AXIS-00299 have the same value assigned to master and slave axes. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of the slave axis (see P-AXIS-00016). | ||||
%2: | Logical axis number [-] | |||
Logical axis number of the master axis (see P-AXIS-00016) | ||||
%3: | Error value [-] | |||
Entry P-AXIS-00299 of the slave axis. | ||||
%4: | Error value [-] | |||
Entry P-AXIS-00299 of the master axis. | ||||
%5: | Corrected value [-] | |||
Corrected entry P-AXIS-00299 of the slave axis. | ||||
Error type | - | |||
| ||||