ID 70262
No position encoder configured for this axis. | ||||
Description | No actual position value was configured in the cyclic value telegram of the axis, although the axis is not a spindle. Only spindles can be operated without position sensors. | |||
Response | Class | 5 | Error message output, immediate stop of the axis. | |
Solution | Class | 7 | Configure an actual position value in the cyclic telegram if the axis is not a spindle; if it is a spindle axis, assign the value 4 to the P-AXIS-00018 parameter. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis (see P-AXIS-00016) | ||||
%2: | Error value [-] | |||
Configured axis type (P-AXIS-00018). | ||||
%3: | Logical axis number [-] | |||
| ||||
Error type | - | |||
| ||||