ID 70259
Coefficient (pitch) of temperature compensation exceeds valid range. | ||||
Description | The compensation values of temperature compensation are approximated by a linear straight line. The pitch of the straight line is specified in parameter P-AXIS-00274 in the axis parameter lists as a function of temperature. Alternatively, it can also be written using the CNC object “TEMPC::coefficient” of the corresponding axis. The CNC object can be found in the GEO task under the index group 0x120300 and index offset 0x<AID>0043. However, the current value of the pitch is outside the permitted value range. See [FCT-C5// Section: Temperature compensation] | |||
Response | Class | 1 | Warning, automatic correction of pitch to maximum or minimum permissible value. | |
Solution | Class | 1 | Correct value for pitch (via CNC object or by updating the axis parameter list). | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis (see P-AXIS-00016) | ||||
%2: | Error value [-] | |||
Incorrect value for P-AXIS-00274 | ||||
%3: | Limit value [-] | |||
Largest allowed value for pitch P-AXIS-00274 | ||||
%4: | Limit value [-] | |||
Smallest permissible value for pitch P-AXIS-00274 | ||||
%5: | Corrected value [-] | |||
Corrected value for parameter P-AXIS-00274 | ||||
Error type | 11, Error message from position controller. | |||
| ||||