ID 70256
Number of cycles for smooth coupling/decoupling of plane compensation too large. | ||||
Description | The filter cycles specified for plane compensation in the compensation value list to activate the compensation value across several position controller time cycles (see P-COMP-00027) is greater than the maximum permissible number. It is reduced to the maximum permissible value. See: [COMP// Section: Plane compensation] [FCT-C5// Section: Plane compensation] | |||
Response | Class | 1 | Warning, reduction of filter cycles to maximum permissible value. | |
Solution | Class | 1 | Reduce number of filter cycles in compensation value list see P-COMP-00027 | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of the affected slave axis see P-AXIS-00016 | ||||
%2: | Current value [-] | |||
Number of specified filter cycles see P-COMP-00027 | ||||
%3: | Corrected value [-] | |||
Maximum permissible number of filter cycles | ||||
%4: | Block number [-] | |||
Block number in the NC program at which the error occurred. | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||