ID 70255
Axis is to be compensated, but a movement of the drive is not possible. | ||||
Description | One or several axis compensations are active for the affected axis. Its position must be corrected due to a position change of a master axis, However, the axis cannot move, since an axis-specific or channel-specific feedhold is set for the axis by the PLC. [FCT-C5// Section: Overview] | |||
Response | Class | 7 | Controlled stop of affected axis. | |
Solution | Class | 5 | Remove feedhold or turn axis compensation(s) off | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of the affected slave axis see P-AXIS-00016 | ||||
%2: | Drive type [-] | |||
Drive type of affected slave axis, see P-AXIS-00020 | ||||
%3: | Block number [-] | |||
Logical axis number of moved master axis P-COMP-00005, P-COMP-00014, P-COMP-00015 | ||||
%4: | Logical axis number [-] | |||
Block number of the NC program in the channel of the Master axis, in which the error occurred. | ||||
Error type | 11, Error message from position controller. | |||
|