ID 70252
Encoder axis can not be assigned with command values. | ||||
Description | An axis that is configured as an encoder axis only was commanded to execute a motion. | |||
Response | Class | 5 | Immediate axis stop. | |
Solution | Class | 6 | Perform a reset. Check motion command or configuration setting for this axis. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Drive type [-] | |||
Drive type P-AXIS-00020. | ||||
%3: | Current value [-] | |||
BF LR command bitmask | ||||
%4: | Block number [-] | |||
Block number of NC program or job number where the error occurred. | ||||
Error type | 11, Error message from position controller. | |||
| ||||