ID 70251
Invalid resolution of master axis for plane compensation. | ||||
Description | The compensation values for plane compensation were specified in increments in the corresponding compensation value list. This is only permitted for path resolution of measuring system of one (see P-AXIS-00234, P-AXIS-00233). However, one of the master axes (the axes whose positions influences the slave axis) uses a different path resolutions unequal to one.
See: [FCT-C5// Section: Plane compensation] [COMP// Section: Plane compensation] | |||
Response | Class | 7 | Controlled slave axis stop. And disable compensation for the slave axis | |
Solution | Class | 7 | Change the value of parameter P-COMP-00008 in the compensation value list to one and enter the compensation values metrically (in 0.1 µm). | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of the slave axis P-AXIS-00016 | ||||
%2: | Logical axis number [-] | |||
Logical axis number of affected master axis see P-AXIS-00016, P-COMP-00014, P-COMP-00015 | ||||
%3: | Error value [-] | |||
Path resolution of measuring system of slave axis, see P-AXIS-00233, P-AXIS-00234 | ||||
%4: | Expected value[-] ] | |||
Expected path resolution of the measuring system see P-AXIS-00233, P-AXIS-00234 | ||||
Error type | 11, Error message from position controller. | |||
| ||||