ID 70248
Invalid master axis type for cross compensation. | ||||
Description | The axis is of an axis type (see P-AXIS-00018) that cannot be used with cross compensation. Both the master and the slave axes must be linear axes for cross compensation. See FCT-C5// Cross compensation | |||
Response | Class | 7 | Closed-loop controlled axis stop and disabling of cross compensation | |
Solution | Class | 7 | Check and correct the axis type of the master axis. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of master axis affected see P-COMP-00005 | ||||
%2: | Error value [-] | |||
Axis type of master axis see P-AXIS-00018 | ||||
%3: | Expected value [-] | |||
Expected axle type see P-AXIS-00018 | ||||
Error type | 11, Error message from position controller. | |||
|