ID 70246
Logical axis number of master axis for cross compensation is invalid. | ||||
Description | Cross compensation was activated for the axis in the axis parameters. However, the logical axis number of the master axis specified in the compensation value list (the axis whose position affects the slave axis, see P-COMP-00005) is invalid. [FCT-C5//Cross compensation] [COMP// Section: Cross compensation] | |||
Response | Class | 7 | Closed-loop controlled axis stop and disabling of cross compensation | |
Solution | Class | 7 | Specify a valid master axis, see P-COMP-00005 | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of the affected slave axis see P-AXIS-00016 | ||||
%2: | Logical axis number [-] | |||
Invalid logical axis number of the master axis, see P-COMP-00005 | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
|