ID 70231
Axis shall be moved although drive does not supply valid current data. | ||||
Description | An axis shall be moved although the drive does not deliver valid actual values. | |||
Response | Class | 5 | Controlled halt of the axis, the control loop is open. | |
Solution | Class | 6 | Possible causes:
Check the bus connection to the drive and the drive status. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of drive see P-AXIS-00016 | ||||
%2: | Drive type [-] | |||
Drive type see P-AXIS-00020 | ||||
%3: | Current value [-] | |||
Valid indication for drive actual data. | ||||
%4: | Block number [-] | |||
Block number of NC program. | ||||
Error type | 11, Error message from position controller. | |||
| ||||