ID 70230
Gantry slave axis exceeds the maximum permissible path during referencing. | ||||
Description | A gantry slave axis has exceeded the maximum permissible travel distance set in axis parameter P-AXIS-00284 for homing. The error message is output by the master axis of the gantry combination. | |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Check why the homing was not completed in time. Possible reasons are:
| |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number (P-AXIS-00016) of master axis | ||||
%2: | Logical axis number [-] | |||
Logical axis number (P-AXIS-00016) of slave axis | ||||
%3: | Current value [0.1 µm or 0.0001°] | |||
Distance moved by the slave axis. | ||||
%4: | Limit value [0.1 µm or 0.0001°] | |||
Maximum permissible distance for slave axis see P-AXIS-00284. | ||||
%5: | Current value [-] | |||
Relative distance the axis moved in the actual cycle, determines movement direction of the axis. | ||||
Error type | 11, Error message from position controller. | |||
| ||||